OFR20SOMT

Low Voltage Fittings

Spill-over fitting. Allows transition from office furniture raceway run horizontally along partition wall to office furniture vertical raceway in one location. Adjustable fitting maintains 1in minimum bend radius of cabling and works with various panel widths between 1.88in – 2.30in (47.7mm - 58mm). Supplied with adhesive tape.

Specifications

Fitting Type

Spill-Over

Material

PVC

Overall Width (In.)

2.49

Overall Height (In.)

3.53

Color

Medium Tone

Length (In.)

5

Type

Spill Over

UL5C (Class 2 Communication only)

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Product Type

Low Voltage Fittings

Packaging Details

UPC

07498345500

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0748

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.7483

Resources

Brochures Non Product

Pan-Way Office Furniture Raceway

US English

Part Drawings

Office-Furniture-Raceway-Spill-over-Fitting

US English

Part Drawings

Office Furniture Raceway Spill-over Fitting

US English

Line Cards

Surface Raceway Line Card

US English

Installation Documents

Office Furniture Raceway and Fittings: RW180

US English

Part Drawings

Office-Furniture-Spill-over-Fitting

US English

Related Products