OFR20SOOB

Low Voltage Fittings

Spill-over fitting. Allows transition from office furniture raceway run horizontally along partition wall to office furniture vertical raceway in one location. Adjustable fitting maintains 1in minimum bend radius of cabling and works with various panel widths between 1.88in – 2.30in (47.7mm - 58mm). Supplied with adhesive tape. Office beige.

Specifications

Material

PVC

Color

Office Beige

Height (In.)

3.53

Length (In.)

5.00

Width (In.)

2.49

Fitting Type

Spill-Over

Height (mm)

89.6

Mounting

Snap On

Surface Treatment

Untreated

Type

Spill Over

UL5C (Class 2 Communication only)

Yes

Width (mm)

63.2

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498340248

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0728

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.7275

Resources

Part Drawings

Office-Furniture-Raceway-Spill-over-Fitting

US English

Part Drawings

Office-Furniture-Spill-over-Fitting

US English

Part Drawings

Office Furniture Raceway Spill-over Fitting

US English

Catalog Cut Sheets

Office-Furniture-Raceway

US English

Catalog Cut Sheets

Office-Furniture-Raceway

US English

Installation Documents

Office Furniture Raceway and Fittings: RW180

US English

Brochures Non Product

Pan-Way Office Furniture Raceway

US English

Specification Sheets

OFR Raceway: D-SRSP27--WW-ENG

US English

Line Cards

Surface Raceway Line Card

US English

Related Products