OFR20TMT

Low Voltage Fittings

Tee fitting. Used to create an undivided tee junction between sections of office furniture raceway. Supplied with adhesive tape, Medium Tone.

Specifications

Fitting Type

Tee

Material

PVC

Overall Width (In.)

4.3

Overall Height (In.)

1.8

Color

Medium Tone

Length (In.)

6.5

Type

Tee

UL5C (Class 2 Communication only)

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Product Type

Low Voltage Fittings

Packaging Details

UPC

07498345497

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0722

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.7224

Resources

Brochures Non Product

Pan-Way Office Furniture Raceway

US English

Part Drawings

Office-Furniture-Tee-Fitting

US English

Part Drawings

Office Furniture Tee Fitting

US English

Installation Documents

Office Furniture Raceway and Fittings: RW180

US English

Line Cards

Surface Raceway Line Card

US English

Related Products