OFR20TOB

Low Voltage Fittings

Tee fitting. Used to create an undivided tee junction between sections of office furniture raceway. Supplied with adhesive tape, Office Beige.

Specifications

Fitting Type

Tee

Material

PVC

Overall Width (In.)

4.3

Overall Height (In.)

1.8

Color

Office Beige

Length (In.)

6.5

Type

Tee

UL5C (Class 2 Communication only)

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Product Type

Low Voltage Fittings

Packaging Details

UPC

07498339740

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0748

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.7483

Resources

Catalog Cut Sheets

Office-Furniture-Raceway

US English

Installation Documents

Office Furniture Raceway and Fittings: RW180

US English

Catalog Cut Sheets

Office-Furniture-Raceway

US English

Line Cards

Surface Raceway Line Card

US English

Specification Sheets

OFR Raceway: D-SRSP27--WW-ENG

US English

Brochures Non Product

Pan-Way Office Furniture Raceway

US English

Part Drawings

Office Furniture Tee Fitting

US English

Part Drawings

Office-Furniture-Tee-Fitting

US English

Related Products