OFR20TOS

Low Voltage Fittings

Tee fitting. Used to create an undivided tee junction between sections of office furniture raceway. Supplied with adhesive tape, Office Slate.

Specifications

Material

PVC

Color

Office Slate

Height (In.)

1.80

Length (In.)

6.50

Width (In.)

4.30

CE Compliant

No

Fitting Type

Tee

Height (mm)

45.7

Mounting

Snap On

Type

Tee

UL5C (Class 2 Communication only)

Yes

Width (mm)

109.2

RoHS Compliancy Status

Compliant

Min. Order Qty.

1.0000

Packaging Details

UPC

07498339820

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0730

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.7305

Resources

Part Drawings

Office Furniture Tee Fitting

US English

Part Drawings

Office-Furniture-Tee-Fitting

US English

Brochures Non Product

Pan-Way Office Furniture Raceway

US English

Line Cards

Surface Raceway Line Card

US English

Installation Documents

Office Furniture Raceway and Fittings: RW180

US English

Related Products