OFR20WEOS

Low Voltage Fittings

Wall entrance fitting. Allows entry from wall to office furniture raceway run horizontally along partition walls. Fitting includes bend radius protection and trim plate to cover wall opening. Requires minimum wall opening of 4.5in W x 3.0in H (114.3mm x 76.2mm). Supplied with adhesive tape, Office Slate.

Specifications

Fitting Type

Wall Entrance

Material

PVC

Overall Width (In.)

5.77

Overall Height (In.)

1.79

Color

Office Slate

Length (In.)

4.66

Type

Wall Entrance

UL5C (Class 2 Communication only)

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Product Type

Low Voltage Fittings

Packaging Details

UPC

07498340972

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0405

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.4055

Resources

Part Drawings

Office-Furniture-Wall-Entrance-Fitting

US English

Part Drawings

Office Furniture Wall Entrance Fitting

US English

Installation Documents

Office Furniture Raceway and Fittings: RW180

US English

Line Cards

Surface Raceway Line Card

US English

Brochures Non Product

Pan-Way Office Furniture Raceway

US English

Related Products