OFVR5OB6

Low Voltage Raceway

Office furniture vertical raceway. One-piece single channel raceway used to connect OFR20**6 or OFR20**8 to desk mount box (OFR20DMB**) and must be used with OFR20SO** or OFR20DSO**. Available in 6' lengths.

Specifications

Color

Office Beige

Height (In.)

0.55

Length (ft.)

6

CE Compliant

No

Depth (In.)

0.55

Depth (mm)

14.0

Height (mm)

13.9

Length (In.)

72.00

Length (m)

1.8

Length (mm)

1828.8

Material

PVC

Mounting Holes

false

Raceway Size

1.00" x .60" (25.4mm x 15.2mm)

Type

Base

UL5C (Class 2 Communication only)

Yes

Width (In.)

1.01

Width (mm)

25.7

RoHS Compliancy Status

Compliant

Min. Order Qty.

6.0000

Packaging Details

UPC

07498343898

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.0325

Std. Ctn. Qty.

120

Std. Ctn. Volume (cf)

0.6502

Resources

Part Drawings

Office-Furniture-Raceway-Vertical-Raceway

US English

Part Drawings

Office Furniture Raceway Vertical Raceway

US English

Line Cards

Surface Raceway Line Card

US English

Specification Sheets

OFR Raceway: D-SRSP27--WW-ENG

US English

Brochures Non Product

Pan-Way Office Furniture Raceway

US English

Related Products