CA3EI-X

Power Rated Fittings

Adapter fits into universal breakout of DCEFX or RAEFX fittings. For use LD3, LDPH3, and LDS3 raceway, Electric Ivory, PVC, Length 0.81 in.

Specifications

Fitting Type

Adapter

Material

ABS

Color

Electric Ivory

Overall Length (In.)

0.81

Overall Length (mm)

20.6

Overall Width (In.)

1.62

Overall Width (mm)

41.1

Overall Height (In.)

0.21

Overall Height (mm)

5.3

Internal Area (mm²)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

For Use With

LD3/LDPH3/LDS3

Standards Met

UL94V-0; FT4, meets TIA/EIA standards

UL Listed

Yes

UL5A Listed

Yes

Mounting

Snap-On

Part Features

1 bend radius control fittings, One-piece hinged design, Adhesive backing, Available in different sizes & lengths, Non-metallic construction, Distinct colors and Full selection of fittings and surface mount boxes.

Voltage

UL 600V/CSA 600V

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Product Type

Power Rated Fittings

Packaging Details

UPC

07498326516

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0138

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.0690

Resources

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Installation Documents

LD Raceway-Fittings-Installation doc

US English

Part Drawings

Raceway-Adapters-for-LD3,-LDPH3-and-LDS3-Raceway

US English

Catalog Cut Sheets

Raceway-Adapters-for-LD5,-LDPH5-and-LDS5-Raceway

US English

Part Drawings

Raceway Adapters for LD3, LDPH3 and LDS3 Raceway

US English

Line Cards

Surface Raceway Line Card

US English

Related Products