Product Type |
Power Rated Fittings |
Fitting Type |
Entrance End/Conduit |
Color |
White |
Length (In.) |
1.55 |
Length (mm) |
39.3 |
For Use With |
LD3/LDPH3/LD5/LDPH5/LD10/LDPH10 |
Material |
ABS |
Height (In.) |
4.00 |
Height (mm) |
101.6 |
Width (In.) |
2.11 |
Width (mm) |
53.7 |
CE Compliant |
Yes |
UL Listed |
Yes |
UL5A Listed |
Yes |
Mounting |
Snap-On |
Part Features |
NA |
Standards |
UL94V-0; FT4, meets TIA/EIA standards |
Voltage |
UL 600V/CSA 600V |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
10 |
UPC |
07498364940 |
Std. Pkg. Qty. |
10 |
Std. Pkg. Volume (cf) |
0.2243 |
Std. Ctn. Qty. |
0 |
Std. Ctn. Volume (cf) |
0.0000 |
Installation Documents |
Conduit Entrance End Power Rated Fitting: SRRW-193X |
US English |
|
Selection Guides |
Non-Metallic raceway Quick Reference Guide |
US English |
|
Line Cards |
Surface Raceway Line Card |
US English |
|
Part Drawings |
Conduit Entrance End Fitting Base and Cover: 38913-03 |
US English |
|
Part Drawings |
Conduit Entrance End Fitting Base and Cover: 38913-03 |
US English |
|
Installation Documents |
LD Raceway-Fittings-Installation doc |
US English |