CF10IW-X

Low Voltage Fittings

Coupler fitting for use with LD10 raceway, Off White, ABS, Length 2.00 in.

Specifications

For Use With

LD10

Color

Off White

Material

ABS

Height (In.)

0.91

Height (mm)

23.2

Length (In.)

2.00

Length (mm)

50.8

Width (In.)

1.60

Width (mm)

40.6

Fitting Type

Coupler

Mounting

Snap On

Part Features

NA

UL5A Listed

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498326240

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0370

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.1851

Resources

Catalog Cut Sheets

Coupler-Fittings-for-LD3,-LD5,-LD10

US English

Part Drawings

Coupler-Fittings-for-LD10-Raceway

US English

Part Drawings

Coupler Fitting for LD10 Raceway

US English

Installation Documents

LD Raceway-Fittings-Installation doc

US English

Selection Guides

Raceway Selection Guide for North America: SRSG02

US English

Line Cards

Surface Raceway Line Card

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Catalogs

Preferred Parts Catalog for Mexico - Eng.

US English

Related Products