CF3EI-E

Low Voltage Fittings

Coupler fitting for use with LD3 raceway, Electric Ivory, ABS, Length 1.5 in.

Specifications

Product Type

Low Voltage Fittings

Fitting Type

Coupler

Color

Electric Ivory

For Use With

LD3

Material

ABS

Height (In.)

0.44

Height (mm)

11.2

Length (In.)

1.50

Length (mm)

38.1

Width (In.)

0.83

Width (mm)

21

Mounting

Snap-On

Part Features

NA

Standards

UL94V-0; FT4, meets TIA/EIA standards

UL Listed

Yes

UL5A Listed

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

20

Packaging Details

UPC

07498325180

Std. Pkg. Qty.

20

Std. Pkg. Volume (cf)

0.0100

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.0501

Resources

Line Cards

Surface Raceway Line Card

US English

Part Drawings

Coupler Fitting for LD3 Raceway

US English

Installation Documents

LD Raceway-Fittings-Installation doc

US English

Part Drawings

Coupler Fitting for LD3 Raceway

US English

Catalog Cut Sheets

Coupler-Fittings-for-LD3,-LD5,-LD10

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Related Products