CF5EI-E

Low Voltage Fittings

Coupler fitting for use with LD5 raceway, Electric Ivory, ABS, Length 2.00 in.

Specifications

Fitting Type

Coupler

Material

ABS

Color

Electric Ivory

Overall Length (In.)

2

Overall Length (mm)

50.8

Overall Width (In.)

1.08

Overall Width (mm)

27.3

Overall Height (In.)

0.58

Overall Height (mm)

14.7

Internal Area (mm²)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

For Use With

LD5

Standards Met

UL94V-0; FT4, meets TIA/EIA standards

Length (In.)

2.00

Length (mm)

50.8

Mounting

Snap-On

Part Features

NA

UL Listed

Yes

UL5A Listed

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

20

Product Type

Low Voltage Fittings

Packaging Details

UPC

07498325188

Std. Pkg. Qty.

20

Std. Pkg. Volume (cf)

0.0370

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.1851

Resources

Part Drawings

Coupler Fitting for LD5 Raceway

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Line Cards

Surface Raceway Line Card

US English

Part Drawings

Coupler-Fittings-for-LD5-Raceway

US English

Installation Documents

LD Raceway-Fittings-Installation doc

US English

Related Products