CFX3EI-X

Power Rated Fittings

Coupler fitting for use with LD3, LDPH3, and LDS3 raceway, Electric Ivory, ABS, Length 1.00 in.

Specifications

Fitting Type

Coupler

Material

ABS

Color

Electric Ivory

Overall Length (In.)

1

Overall Length (mm)

25.4

Overall Width (In.)

0.87

Overall Width (mm)

22.1

Overall Height (In.)

0.47

Overall Height (mm)

11.9

Internal Area (mm²)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

For Use With

LDPH3/LDS3

Standards Met

UL94V-0; FT4, meets TIA/EIA standards

CE Compliant

Yes

UL5A Listed

Yes

Mounting

Snap-On

Part Features

1 bend radius control fittings, One-piece hinged design, Adhesive backing, Available in different sizes & lengths, Non-metallic construction, Distinct colors and Full selection of fittings and surface mount boxes.

UL Listed

Yes

Voltage

UL 600V/CSA 600V

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Product Type

Power Rated Fittings

Packaging Details

UPC

07498353011

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0138

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.0690

Resources

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Catalog Cut Sheets

Coupler-Fittings-for-LD3,-LDPH3-and-LDS3-Raceway

US English

Specification Sheets

Pan-Way LD Surface Raceway System

US English

Specification Sheets

Pan-Way® LDS Surface Raceway System SRSP25--WW-ENG

US English

Installation Documents

LD Raceway-Fittings-Installation doc

US English

Part Drawings

Coupler-Fittings-for-LD3,-LDPH3-and-LDS3-Raceway

US English

Line Cards

Surface Raceway Line Card

US English

Part Drawings

Coupler-Fittings-for-LD3,-LDPH3-and-LDS3-Raceway

US English

Specification Sheets

Pan-Way Hinged LDPH Raceway SRSP30--WW-ENG

US English

Related Products