DCEFXAW-X

Power Rated Fittings

Power rated drop ceiling/entrance end fitting for use with LD3, LDPH3, LDS3, LD5, LDPH5, LDS5, LD10 and LDPH10 raceway. Use CA3 or CA5 adapters for LD3/LDPH3/LDS3 and LD5/LDPH5/LDS5 profile raceway, adapters not required for LD10 and LDPH10 raceway, Arctic White, PVC, Length 4.1 in.

Specifications

Fitting Type

Entrance End/Drop Ceiling

Material

ABS

Color

Arctic White

Overall Length (In.)

4.1

Overall Length (mm)

104.2

Overall Width (In.)

2.12

Overall Width (mm)

53.8

Overall Height (In.)

2.93

Overall Height (mm)

74.4

Internal Area (mm²)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

For Use With

LD3/LDPH3/LDS3/LD5/LDPH5/LDS5/LD10/LDPH10

Standards Met

UL94V-0; FT4, meets TIA/EIA standards

Length (In.)

4.10

Length (mm)

104.2

CE Compliant

Yes

UL Listed

Yes

UL5A Listed

Yes

Mounting

Screw-On

Overall Depth (mm)

74.4

Part Features

NA

Voltage

UL 600V/CSA 600V

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Product Type

Power Rated Fittings

Packaging Details

UPC

07498360723

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.3514

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Drop Ceiling Entrance Fitting: 35542-01

US English

Line Cards

Surface Raceway Line Card

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Specification Sheets

Pan-Way LDS Surface Raceway System: SRSP25--WW-ENG

US English

Installation Documents

LD Raceway-Fittings-Installation doc

US English

Specification Sheets

Pan-Way Hinged LDPH Raceway SRSP30--WW-ENG

US English

Related Products