DCEFXIW-X

Power Rated Fittings

Power rated drop ceiling/entrance end fitting for use with LD3, LDPH3, LDS3, LD5, LDPH5, LDS5, LD10 and LDPH10 raceway. Use CA3 or CA5 adapters for LD3/LDPH3/LDS3 and LD5/LDPH5/LDS5 profile raceway, adapters not required for LD10 and LDPH10 raceway, Off White, PVC, Length 4.1 in.

Specifications

Product Type

Power Rated Fittings

Fitting Type

Entrance End/Drop Ceiling

Color

Off-White

Length (In.)

4.10

Length (mm)

104.2

For Use With

LD3/LDPH3/LDS3/LD5/LDPH5/LDS5/LD10/LDPH10

Material

ABS

Height (In.)

2.93

Height (mm)

74.4

Width (In.)

2.12

Width (mm)

53.8

CE Compliant

Yes

UL Listed

Yes

UL5A Listed

Yes

Depth (mm)

74.4

Mounting

Screw-On

Part Features

NA

Standards

UL94V-0; FT4, meets TIA/EIA standards

Voltage

UL 600V/CSA 600V

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498356466

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.3650

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

Coupler-Fittings-for-LD3,-LDPH3-and-LDS3-Raceway

US English

Part Drawings

Drop Ceiling Entrance Fitting: 35542-01

US English

Part Drawings

Drop Ceiling Entrance Fitting: 35542-01

US English

Part Drawings

Drop Ceiling Entrance Fitting: 35542-01

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Selection Guides

Raceway Selection Guide for North America: SRSG02

US English

Specification Sheets

Pan-Way® LDS Surface Raceway System SRSP25--WW-ENG

US English

Line Cards

Surface Raceway Line Card

US English

Specification Sheets

Pan-Way Hinged LDPH Raceway SRSP30--WW-ENG

US English

Installation-Instructions

Drop Ceiling/Entrance End Fitting: RW96

US English

Installation Documents

LD Raceway-Fittings-Installation doc

US English

Related Products