DCF10EI

Low Voltage Fittings

Drop ceiling/entrance end fitting for use with LD10 raceway, Electric Ivory, ABS, Length 2.25 in, Width 1.6 in.

Specifications

Fitting Type

Entrance End/Drop Ceiling

Material

ABS

Color

Electric Ivory

Overall Length (In.)

2.25

Overall Length (mm)

57.1

Overall Width (In.)

1.6

Overall Width (mm)

40.6

Overall Height (In.)

2.25

Overall Height (mm)

57.2

Internal Area (mm²)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

For Use With

LD10

Standards Met

UL94V-0; FT4, meets TIA/EIA standards

Length (In.)

2.25

Length (mm)

57.1

CE Compliant

Yes

Mounting

Snap-On

Overall Depth (mm)

57.2

Part Features

1 bend radius control fittings, One-piece hinged design, Adhesive backing, Available in different sizes & lengths, Non-metallic construction, Distinct colors and Full selection of fittings and surface mount boxes.

UL Listed

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Product Type

Low Voltage Fittings

Packaging Details

UPC

07498338540

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0169

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1695

Resources

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Specification Sheets

Pan-Way® LD Surface Raceway System SRSP21--WW-ENG

US English

Line Cards

Surface Raceway Line Card

US English

Installation Documents

LD Raceway-Fittings-Installation doc

US English

Related Products