DCF10EI-X

Low Voltage Fittings

Drop ceiling/entrance end fitting for use with LD10 raceway, Electric Ivory, ABS, Length 2.25 in, Width 1.6 in.

Specifications

Fitting Type

Entrance End/Drop Ceiling

Material

ABS

Color

Electric Ivory

Overall Length (In.)

2.25

Overall Length (mm)

NA

Overall Width (In.)

1.6

Overall Width (mm)

40.6

Overall Height (In.)

2.25

Overall Height (mm)

57.2

Internal Area (mm²)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

For Use With

LD10

Standards Met

UL94V-0; FT4, meets TIA/EIA standards

Length (In.)

2.25

Length (mm)

57.1

Mounting

Snap-On

Overall Depth (mm)

57.2

Part Features

Drop ceiling/entrance end fitting for low voltage applications only.

UL Listed

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Product Type

Low Voltage Fittings

Packaging Details

UPC

07498325175

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.1275

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.6375

Resources

Part Drawings

Drop-Ceiling/Entrance-End-Fitting-for-LD10-Raceway

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Line Cards

Surface Raceway Line Card

US English

Part Drawings

Drop Ceiling/Entrance End Fitting for LD10 Raceway

US English

Specification Sheets

Pan-Way® LD Surface Raceway System SRSP21--WW-ENG

US English

Installation Documents

LD Raceway-Fittings-Installation doc

US English

Related Products