DCF10IG-X

Low Voltage Fittings

Drop ceiling/entrance end fitting for use with LD10 raceway, International Gray, ABS, Length 2.25 in.

Specifications

For Use With

LD10

Color

International Gray

Material

ABS

Height (In.)

2.25

Height (mm)

57.2

Length (In.)

2.25

Length (mm)

57.1

Width (In.)

1.60

Width (mm)

40.6

CE Compliant

Yes

Fitting Type

Drop Ceiling/Entrance End

Depth (mm)

57.2

Mounting

Snap On

Part Features

1 bend radius control fittings, One-piece hinged design, Adhesive backing, Available in different sizes & lengths, Non-metallic construction, Distinct colors and Full selection of fittings and surface mount boxes.

Standards

UL94V-0; FT4, meets TIA/EIA standards

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498326246

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.1214

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.6071

Resources

Specification Sheets

Pan-Way® LD Surface Raceway System SRSP21--WW-ENG

US English

Line Cards

Surface Raceway Line Card

US English

Installation Documents

LD Raceway-Fittings-Installation doc

US English

Part Drawings

Drop Ceiling/Entrance End Fitting for LD10 Raceway

US English

Part Drawings

Drop-Ceiling/Entrance-End-Fitting-for-LD10-Raceway

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Related Products