DCF3AW-X

Low Voltage Fittings

Low voltage drop ceiling/entrance end fitting for use with LD3 raceway, Arctic White, ABS, Length 3.42 in.

Specifications

Fitting Type

Entrance End/Drop Ceiling

Material

ABS

Color

Arctic White

Overall Length (In.)

3.42

Overall Length (mm)

86.7

Overall Width (In.)

1.6

Overall Width (mm)

40.6

Overall Height (In.)

2.25

Overall Height (mm)

57.1

Internal Area (mm²)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

For Use With

LD3

Standards Met

UL94V-0; FT4, meets TIA/EIA standards

Length (In.)

3.42

Length (mm)

86.7

Mounting

Snap-On

Part Features

1 bend radius control fittings, One-piece hinged design, Adhesive backing, Available in different sizes & lengths, Non-metallic construction, Distinct colors and Full selection of fittings and surface mount boxes.

UL Listed

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Product Type

Low Voltage Fittings

Packaging Details

UPC

07498359538

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.1275

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.6375

Resources

Line Cards

Surface Raceway Line Card

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Installation Documents

LD Raceway-Fittings-Installation doc

US English

Specification Sheets

Pan-Way® LD Surface Raceway System SRSP21--WW-ENG

US English

Catalog Cut Sheets

Coupler-Fittings-for-LD3,-LD5,-LD10

US English

Part Drawings

Drop-Ceiling/Entrance-End-Fitting-for-LD3-Raceway

US English

Part Drawings

Drop-Ceiling/Entrance-End-Fitting-for-LD3-Raceway

US English

Related Products