DCF5AW-X

Low Voltage Fittings

Drop ceiling/entrance end fitting for use with LD5 raceway, Arctic White, ABS, Length 3.42 in.

Specifications

Fitting Type

Drop Ceiling/Entrance End

Color

Arctic White

Length (In.)

3.42

Length (mm)

86.7

For Use With

LD5

Material

ABS

Height (In.)

2.25

Height (mm)

57.2

Width (In.)

1.60

Width (mm)

40.6

Mounting

Snap On

Part Features

1 bend radius control fittings, One-piece hinged design, Adhesive backing, Available in different sizes & lengths, Non-metallic construction, Distinct colors and Full selection of fittings and surface mount boxes.

Standards

UL94V-0; FT4, meets TIA/EIA standards

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498359548

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.1275

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.6375

Resources

Specification Sheets

Pan-Way® LD Surface Raceway System SRSP21--WW-ENG

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Line Cards

Surface Raceway Line Card

US English

Installation Documents

LD Raceway-Fittings-Installation doc

US English

Related Products