DCF5EI

Low Voltage Fittings

Drop ceiling/entrance end fitting for use with LD5 raceway, Electric Ivory, ABS, Length 3.42 in, Width 1.6 in.

Specifications

Fitting Type

Drop Ceiling/Entrance End

Color

Electric Ivory

Length (In.)

3.42

Length (mm)

86.7

For Use With

LD5

Material

ABS

Height (In.)

2.25

Height (mm)

57.2

Width (In.)

1.60

Width (mm)

40.6

CE Compliant

Yes

Depth (mm)

57.2

Mounting

Snap On

Part Features

1 bend radius control fittings, One-piece hinged design, Adhesive backing, Available in different sizes & lengths, Non-metallic construction, Distinct colors and Full selection of fittings and surface mount boxes.

Standards

UL94V-0; FT4, meets TIA/EIA standards

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498338532

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0175

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1755

Resources

Part Drawings

US English

Specification Sheets

Pan-Way® LD Surface Raceway System SRSP21--WW-ENG

US English

Line Cards

Surface Raceway Line Card

US English

Installation Documents

LD Raceway-Fittings-Installation doc

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Related Products