ECF10WH-X

Low Voltage Fittings

End cap fitting for use with LD10 raceway, White, ABS, Length 2.00 in.

Specifications

For Use With

LD10

Color

White

Material

ABS

Height (In.)

0.91

Height (mm)

23.1

Length (In.)

2.00

Length (mm)

50.8

Width (In.)

1.60

Width (mm)

40.6

Fitting Type

End Cap

Depth (mm)

23.1

Mounting

Snap On

Part Features

1 bend radius control fittings, One-piece hinged design, Adhesive backing, Available in different sizes & lengths, Non-metallic construction, Distinct colors and Full selection of fittings and surface mount boxes.

Standards

UL94V-0; FT4, meets TIA/EIA standards

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498325281

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0370

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.1851

Resources

Part Drawings

End Cap Fitting for LD10 Raceway

US English

Part Drawings

End-Cap-Fitting-for-LD10-Raceway

US English

Specification Sheets

Pan-Way® LD Surface Raceway System SRSP21--WW-ENG

US English

Line Cards

Surface Raceway Line Card

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Installation Documents

LD Raceway-Fittings-Installation doc

US English

Related Products