ECF3IG-E

Low Voltage Fittings

End cap fitting for use with LD3 raceway, International Gray, ABS, Length 1.2 in.

Specifications

Product Type

Low Voltage Fittings

Fitting Type

End Cap

Color

International Gray

For Use With

LD3

Material

ABS

Height (In.)

0.44

Height (mm)

11.2

Length (In.)

1.20

Length (mm)

30.5

Width (In.)

0.81

Width (mm)

20.6

Depth (mm)

23.1

Mounting

Snap-On

Part Features

1 bend radius control fittings, One-piece hinged design, Adhesive backing, Available in different sizes & lengths, Non-metallic construction, Distinct colors and Full selection of fittings and surface mount boxes.

Standards

UL94V-0; FT4, meets TIA/EIA standards

UL Listed

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

20

Packaging Details

UPC

07498326248

Std. Pkg. Qty.

20

Std. Pkg. Volume (cf)

0.0100

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.0501

Resources

Line Cards

Surface Raceway Line Card

US English

Installation Documents

LD Raceway-Fittings-Installation doc

US English

Part Drawings

End-Cap-Fitting-for-LD3-Raceway

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Part Drawings

End-Cap-Fitting-for-LD3-Raceway

US English

Specification Sheets

Pan-Way® LD Surface Raceway System SRSP21--WW-ENG

US English

Catalog Cut Sheets

Coupler-Fittings-for-LD3,-LD5,-LD10

US English

Related Products