ECFX3IG-X

Power Rated Fittings

End cap fitting for use with LDPH3 and LDS3 raceway, Gray.

Specifications

Fitting Type

End Cap

Material

ABS

Color

International Gray

Overall Width (In.)

0.87

Overall Width (mm)

22.1

Internal Area (mm²)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

For Use With

LD3/LDPH3/LDS3

Standards Met

UL94V-0; FT4, meets TIA/EIA standards

CE Compliant

Yes

CE Marking

Yes

Mounting

Snap-On

Overall Depth (mm)

22.1

Part Features

1 bend radius control fittings, One-piece hinged design, Adhesive backing, Available in different sizes & lengths, Non-metallic construction, Distinct colors and Full selection of fittings and surface mount boxes.

UL Listed

Yes

Voltage

UL 600V/CSA 600V

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Product Type

Power Rated Fittings

Packaging Details

UPC

07498352869

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0138

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.0690

Resources

Part Drawings

End-Cap-Fitting-for-LDPH3-and-LDS3-Raceway

US English

Specification Sheets

Pan-Way LDS Surface Raceway System: SRSP25--WW-ENG

US English

Line Cards

Surface Raceway Line Card

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Part Drawings

End Cap Fitting for LDPH3 Raceway

US English

Specification Sheets

Pan-Way LD2P10 Surface Raceway System: SRSP29--WW-ENG

US English

Specification Sheets

Pan-Way Hinged LDPH Raceway SRSP30--WW-ENG

US English

Installation Documents

LD Raceway-Fittings-Installation doc

US English

Specification Sheets

Pan-Way® LD Surface Raceway System SRSP21--WW-ENG

US English

Related Products