FBA5IG-X

Low Voltage Fittings

Fire box adapter for use with LD5/LDPH5 profile raceway.NOTE: For low voltage applications only, International Gray, ABS, Length 2.00 in.

Specifications

Fitting Type

Fire Box Adapter

Material

ABS

Color

International Gray

Overall Length (In.)

2

Overall Length (mm)

50.9

Overall Width (In.)

1.1

Overall Width (mm)

28.1

Overall Height (In.)

1.22

Overall Height (mm)

31.1

Internal Area (mm²)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

For Use With

LD5/LDPH5

Standards Met

UL94V-0; FT4, meets TIA/EIA standards

Length (In.)

2.00

Length (mm)

50.9

CE Compliant

Yes

Mounting

Snap-On

Part Features

1 bend radius control fittings, One-piece hinged design, Adhesive backing, Available in different sizes & lengths, Non-metallic construction, Distinct colors and Full selection of fittings and surface mount boxes.

UL Listed

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Product Type

Low Voltage Fittings

Packaging Details

UPC

07498345130

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0454

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.2271

Resources

Part Drawings

Fire-Box-Adapter-for-LD5-and-LDPH5-Raceway

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Specification Sheets

Pan-Way® LD Surface Raceway System SRSP21--WW-ENG

US English

Installation Documents

LD5/LDPH5 Low Voltage Adapter Fitting: SRRW-188X

US English

Line Cards

Surface Raceway Line Card

US English

Part Drawings

Fire Box Adapter Fitting for use with LD5 and LDPH5 Raceway

US English

Part Drawings

Fire-Box-Adapter-Fitting-for-LD5-and-LDPH5-Raceway

US English

Installation Documents

LD Raceway-Fittings-Installation doc

US English

Related Products