ICF10EI-X

Low Voltage Fittings

Inside corner fitting for use with LD10 raceway, Electric Ivory, ABS, Length 1.88 in.

Specifications

For Use With

LD10

Color

Electric Ivory

Material

ABS

Height (In.)

0.91

Height (mm)

23.1

Length (In.)

1.88

Length (mm)

47.8

Width (In.)

1.60

Width (mm)

40.6

CE Compliant

Yes

Fitting Type

Inside Corner

Depth (mm)

23.1

Mounting

Snap On

Part Features

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498325169

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0539

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.2694

Resources

Line Cards

Surface Raceway Line Card

US English

Installation Documents

LD Raceway-Fittings-Installation doc

US English

Part Drawings

Inside Corner Fitting for LD10 Raceway

US English

Part Drawings

Inside-Corner-Fitting-for-LD10-Raceway

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Related Products