ICFC5IG-X

Bend Radius Control Fittings

Inside corner fitting for use with LD5, LDPH5, and LDS5 raceway, International Gray, ABS, Length 2.11 in.

Specifications

Fitting Type

Inside Corner

Material

ABS

Color

International Gray

Overall Length (In.)

2.11

Overall Length (mm)

NA

Overall Width (In.)

1.11

Overall Width (mm)

28.2

Overall Height (In.)

2.11

Overall Height (mm)

53.6

Internal Area (mm²)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

For Use With

LD5/LDPH5/LDS5

Standards Met

UL94V-0; FT4, meets TIA/EIA standards

Length (In.)

2.11

Length (mm)

53.6

CE Compliant

Yes

Mounting

Snap-On

Part Features

NA

UL Listed

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Product Type

Bend Radius Control Fittings

Packaging Details

UPC

07498355650

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0539

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.2694

Resources

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Part Drawings

Inside-Corner-Fitting-for-LD5,-LDPH5-and-LDS5-Raceway

US English

Line Cards

Surface Raceway Line Card

US English

Installation Documents

LD Raceway-Fittings-Installation doc

US English

Part Drawings

Inside Corner Fitting for LD5 and LDPH5 Raceway

US English

Related Products