LD10IG10-A

Raceway

One-piece latching surface raceway with pre-applied adhesive backed tape, 10 foot length, International Gray, PVC, Length 10.00 ft.

Specifications

Color

International Gray

Material

PVC

Height (In.)

0.94

Height (mm)

23.9

Internal Area (in²)

(A = 1.00 in²)

Length (ft.)

10.00

Width (In.)

1.51

Width (mm)

38.4

CE Compliant

NA

Depth (mm)

23.9

Length (In.)

120.00

Length (mm)

3048.0

Mounting

Adhesive

Part Features

1 bend radius control fittings, One-piece hinged design, Adhesive backing, Available in different sizes & lengths, Non-metallic construction, Distinct colors and Full selection of fittings and surface mount boxes.

Standards

UL94V-0; FT4, meets TIA/EIA standards

RoHS Compliancy Status

Compliant

Min. Order Qty.

200

Packaging Details

UPC

07498372999

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.1077

Std. Ctn. Qty.

200

Std. Ctn. Volume (cf)

2.1535

Resources

Specification Sheets

Pan-Way® LD Surface Raceway System SRSP21--WW-ENG

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Line Cards

Surface Raceway Line Card

US English

Installation Documents

LD Raceway-Fittings-Installation doc

US English

Part Drawings

LD10-One-piece-Latching-Surface-Raceway

US English

Part Drawings

LD10 One-piece Latching Surface Raceway

US English

Related Products