LD10IG8-A

Raceway

One-piece latching surface raceway with pre-applied adhesive backed tape, 8 foot length, International Gray, PVC, Length 8.00 ft.

Specifications

Color

International Gray

Length (In.)

96.00

Material

PVC

Height (In.)

0.94

Height (mm)

23.9

Internal Area (in²)

(A = 1.00 in²)

Length (ft.)

8.00

Width (In.)

1.51

Width (mm)

38.4

CE Compliant

NA

Depth (mm)

23.9

Length (mm)

2438.0

Mounting

Adhesive

Part Features

One-piece latching surface raceway. 1.51 x 0.94 (38.4mm x 24.0mm). One-piece hinged design allows cables to be laid in. Factory applied adhesive backing speeds installation. Terminates using surface mount outlet box solutions or Panduit Mini-Com Surface Mount Boxes.

Standards

UL94V-0; FT4, meets TIA/EIA standards

RoHS Compliancy Status

Compliant

Min. Order Qty.

160

Packaging Details

UPC

07498372988

Std. Pkg. Qty.

8

Std. Pkg. Volume (cf)

0.0863

Std. Ctn. Qty.

160

Std. Ctn. Volume (cf)

1.7260

Resources

Specification Sheets

Pan-Way® LD Surface Raceway System SRSP21--WW-ENG

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Line Cards

Surface Raceway Line Card

US English

Installation Documents

LD Raceway-Fittings-Installation doc

US English

Part Drawings

LD10-One-piece-Latching-Surface-Raceway

US English

Part Drawings

LD10 One-piece Latching Surface Raceway

US English

Related Products