LD10WH6-A

Low Voltage Channel

One-piece latching surface raceway with pre-applied adhesive backed tape, 6 foot length, White, PVC, Length 6.00 ft.

Specifications

Fitting Type

Channel

Material

PVC

Color

White

Overall Width (In.)

1.51

Overall Width (mm)

38.4

Internal Area (in²)

1

Internal Area (mm²)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Standards Met

UL94V-0; FT4, meets TIA/EIA standards

Length (ft.)

6.00

Inside Diameter (mm)

25.4

Mounting

Adhesive

Overall Depth (mm)

23.9

Part Features

One-piece latching surface raceway. 1.51 x 0.94 (38.4mm x 24.0mm). One-piece hinged design allows cables to be laid in. Factory applied adhesive backing speeds installation. Terminates using surface mount outlet box solutions or Panduit Mini-Com Surface Mount Boxes.

UL Listed

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

6

Product Type

Low Voltage Channel

Packaging Details

UPC

07498358616

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.0649

Std. Ctn. Qty.

120

Std. Ctn. Volume (cf)

1.2985

Resources

Installation Documents

LD Raceway-Fittings-Installation doc

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Part Drawings

LD10 One-piece Latching Surface Raceway

US English

Part Drawings

LD10-One-piece-Latching-Surface-Raceway

US English

Specification Sheets

Pan-Way® LD Surface Raceway System SRSP21--WW-ENG

US English

Line Cards

Surface Raceway Line Card

US English

Related Products