LD3IG6-A

Raceway

One-piece latching surface raceway. Supplied with pre-applied adhesive backed tape.Available in 6', 8', and 10' lengths.

Specifications

Color

International Gray

Length (ft.)

6.00

Material

PVC

Height (mm)

11.7

Internal Area (in²)

0.21 in²

Width (In.)

0.77

Width (mm)

19.6

Depth (mm)

11.7

Length (In.)

72.00

Length (mm)

1829.0

Mounting

Adhesive

Part Features

One-piece latching surface raceway. 0.77 x 0.46 (20.0mm x 12.0mm). One-piece hinged design allows cables to be laid in. Factory applied adhesive backing speeds installation. Terminates using surface mount outlet box solutions or Panduit Mini-Com Surface Mount Boxes.

Standards

UL94V-0; FT4, meets TIA/EIA standards

RoHS Compliancy Status

Compliant

Min. Order Qty.

6

Packaging Details

UPC

07498358820

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.0213

Std. Ctn. Qty.

120

Std. Ctn. Volume (cf)

0.4264

Resources

Catalog Cut Sheets

LD3-One-piece-Latching-Surface-Raceway

US English

Part Drawings

LD3 Non-Metallic Surface Raceway

US English

Part Drawings

LD3-One-piece-Latching-Surface-Raceway

US English

Installation Documents

LD Raceway-Fittings-Installation doc

US English

Specification Sheets

Pan-Way® LD Surface Raceway System SRSP21--WW-ENG

US English

Line Cards

Surface Raceway Line Card

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Related Products