LD3IW8-A

Raceway

One-piece latching surface raceway. Supplied with pre-applied adhesive backed tape. Available in 6', 8', and 10' lengths, Off White, PVC, Length 8.00 ft, Width 0.77 in.

Specifications

Color

Off White

Length (ft.)

8.00

Material

PVC

Height (mm)

11.7

Internal Area (in²)

0.21 in²

Width (In.)

0.77

Width (mm)

19.6

CE Compliant

Yes

Depth (mm)

11.7

Length (In.)

96.00

Length (mm)

2438.0

Mounting

Adhesive

Part Features

One-piece latching surface raceway. 0.77 x 0.46 (20.0mm x 12.0mm). One-piece hinged design allows cables to be laid in. Factory applied adhesive backing speeds installation. Terminates using surface mount outlet box solutions or Panduit Mini-Com Surface Mount Boxes.

Standards

UL94V-0; FT4, meets TIA/EIA standards

RoHS Compliancy Status

Compliant

Min. Order Qty.

160

Packaging Details

UPC

07498363156

Std. Pkg. Qty.

8

Std. Pkg. Volume (cf)

0.0283

Std. Ctn. Qty.

160

Std. Ctn. Volume (cf)

0.5669

Resources

Specification Sheets

Pan-Way® LD Surface Raceway System SRSP21--WW-ENG

US English

Part Drawings

LD3-One-piece-Latching-Surface-Raceway

US English

Installation Documents

LD Raceway-Fittings-Installation doc

US English

Line Cards

Surface Raceway Line Card

US English

Part Drawings

LD3 Non-Metallic Surface Raceway

US English

Catalog Cut Sheets

LD3-One-piece-Latching-Surface-Raceway

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Related Products