LD5WH2-A

Raceway

One-piece latching surface raceway. Supplied with pre-applied adhesive backed tape, White, PVC, Length 6.6 ft, Width 1.01 in.

Specifications

Color

White

Material

PVC

Height (In.)

0.58

Height (mm)

14.8

Internal Area (in²)

(A = .38 in²)

Length (m)

2.0

Width (mm)

25.8

CE Compliant

Yes

Depth (mm)

14.8

Length (In.)

78.74

Length (mm)

2000.0

Mounting

Adhesive

Part Features

1 bend radius control fittings, One-piece hinged design, Adhesive backing, Available in different sizes & lengths, Non-metallic construction, Distinct colors and Full selection of fittings and surface mount boxes.

Standards

UL94V-0; FT4, meets TIA/EIA standards

Width (In.)

1.01

RoHS Compliancy Status

Compliant

Min. Order Qty.

40

Packaging Details

UPC

07498357842

Std. Pkg. Qty.

2

Std. Pkg. Volume (cf)

0.0361

Std. Ctn. Qty.

40

Std. Ctn. Volume (cf)

0.7223

Resources

Specification Sheets

Pan-Way® LD Surface Raceway System SRSP21--WW-ENG

US English

Line Cards

Surface Raceway Line Card

US English

Installation Documents

LD Raceway-Fittings-Installation doc

US English

Catalog Cut Sheets

LD5 Single-Channel Non-Metallic Raceway

US English

Part Drawings

LD5 Single-Channel Non-Metallic Raceway

US English

Part Drawings

LD5-One-piece-Latching-Surface-Raceway

US English

Catalog Cut Sheets

LD5 Single-Channel Non-Metallic Raceway

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Related Products