LDPH10AW2-A

Raceway

Tamper resistant two-piece latching surface raceway. Supplied with pre-punched mounting holes and factory applied adhesive tape. Available in 2 meter lengths, Arctic White, Length 6.6 ft, Width 1.52 in.

Specifications

Color

Arctic White

Height (In.)

0.86

Height (mm)

22.0

Length (m)

2.0

Width (In.)

1.52

Width (mm)

39.0

CE Compliant

Yes

CE Marking

Yes

Depth (mm)

21.8

Internal Area (inĀ²)

0.89

Length (In.)

78.74

Length (mm)

2000.0

Material

PVC

Mounting

Adhesive/Screw On

Part Features

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

40

Packaging Details

UPC

07498334345

Std. Pkg. Qty.

2

Std. Pkg. Volume (cf)

0.0881

Std. Ctn. Qty.

40

Std. Ctn. Volume (cf)

1.7629

Resources

Part Drawings

Two-Piece-Hinged-Power-Rated-LDPH10-Raceway

US English

Specification Sheets

Pan-Way Hinged LDPH Raceway SRSP30--WW-ENG

US English

Installation Documents

LDPH Surface Raceway Routing System

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Line Cards

Surface Raceway Line Card

US English

Related Products