LDPH3WH10-A

Raceway

Tamper resistant two-piece latching surface raceway. Supplied with pre-punched mounting holes and factory applied adhesive tape. Available in 6', 8', and 10' lengths, White, PVC, Length 10.00 ft, Width 0.77 in.

Specifications

Color

White

UL5A Listed

Yes

Height (In.)

0.41

Length (ft.)

10.00

Width (In.)

0.77

CE Compliant

Yes

Depth (mm)

10.4

Height (mm)

10.4

Length (In.)

120.00

Length (mm)

3048.0

Material

PVC

Mounting

Adhesive/Screw On

Part Features

NA

Width (mm)

20.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

200

Packaging Details

UPC

07498334390

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0362

Std. Ctn. Qty.

200

Std. Ctn. Volume (cf)

0.7235

Resources

Line Cards

Surface Raceway Line Card

US English

Specification Sheets

Pan-Way Hinged LDPH Raceway SRSP30--WW-ENG

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Part Drawings

Two-Piece Hinged Power Rated LDPH3 Raceway

US English

Part Drawings

Two-Piece-Hinged-Power-Rated-LDPH3-Raceway

US English

Installation Documents

LDPH Surface Raceway Routing System

US English

Related Products