obsolete

LDPH5IG2-A

Raceway

Tamper resistant two-piece latching surface raceway. Supplied with pre-punched mounting holes and factory applied adhesive tape. Available in 2 meter lengths, International Gray, Length 6.6 ft, Width 1.02 in.

Specifications

Color

International Gray

UL5A Listed

Yes

Length (m)

2.0

CE Compliant

Yes

CE Marking

Yes

Depth (mm)

14.0

Height (In.)

0.55

Height (mm)

14.0

Internal Area (inĀ²)

0.33

Length (In.)

78.74

Length (mm)

2000.0

Material

PVC

Mounting

Adhesive/Screw On

Part Features

NA

Width (In.)

1.02

Width (mm)

26.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

40

Packaging Details

UPC

07498334406

Std. Pkg. Qty.

2

Std. Pkg. Volume (cf)

0.0361

Std. Ctn. Qty.

40

Std. Ctn. Volume (cf)

0.7223

Resources

Part Drawings

LDPH5-Raceway

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Line Cards

Surface Raceway Line Card

US English

Installation Documents

LDPH Surface Raceway Routing System

US English

Specification Sheets

Pan-Way Hinged LDPH Raceway SRSP30--WW-ENG

US English

Related Products