LDPH5IG6-A

Raceway

Tamper resistant two-piece latching surface raceway. Supplied with pre-punched mounting holes and factory applied adhesive tape. Available in 6', 8', and 10' lengths, International Gray, Length 6.00 ft, Width 1.02 in.

Specifications

Color

International Gray

UL5A Listed

Yes

Length (ft.)

6.00

CE Compliant

Yes

Depth (mm)

14.0

Height (In.)

0.55

Height (mm)

14.0

Length (In.)

72.00

Length (mm)

1828.8

Material

PVC

Mounting

Adhesive/Screw On

Part Features

Tamper resistant two-piece latching surface raceway. 1.02 x 0.55 (26.0mm x 14.0mm). Two-piece hinged design allows cables to be laid in. Factory applied adhesive backing speeds installation. Terminates using surface mount outlet box solutions or Panduit Mini-Com Surface Mount Boxes.

Standards

UL94V-0; FT4, meets TIA/EIA standards

Width (In.)

1.02

Width (mm)

26.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

6

Packaging Details

UPC

07498334427

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.0325

Std. Ctn. Qty.

120

Std. Ctn. Volume (cf)

0.6502

Resources

Line Cards

Surface Raceway Line Card

US English

Specification Sheets

Pan-Way Hinged LDPH Raceway SRSP30--WW-ENG

US English

Part Drawings

LDPH5-Raceway

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Installation Documents

LDPH Surface Raceway Routing System

US English

Related Products