LDPH5IW10-A

Raceway

Tamper resistant two-piece latching surface raceway. Supplied with pre-punched mounting holes and factory applied adhesive tape. Available in 6', 8', and 10' lengths, Off White, PVC, Length 10.00 ft, Width 1.02 in.

Specifications

Color

Off White

UL5A Listed

Yes

Height (In.)

0.55

Length (ft.)

10.00

Width (In.)

1.02

CE Compliant

Yes

CE Marking

Yes

Depth (mm)

14.0

Height (mm)

14.0

Internal Area (inĀ²)

0.33

Length (In.)

120.00

Length (m)

3.0

Length (mm)

3048.0

Material

PVC

Mounting

Adhesive/Screw On

Part Features

Tamper resistant two-piece latching surface raceway. 1.02 x 0.55 (26.0mm x 14.0mm). Two-piece hinged design allows cables to be laid in. Factory applied adhesive backing speeds installation. Terminates using surface mount outlet box solutions or Panduit Mini-Com Surface Mount Boxes.

Standards

UL94V-0; FT4, meets TIA/EIA standards

Width (mm)

26.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

200

Packaging Details

UPC

07498334399

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0592

Std. Ctn. Qty.

200

Std. Ctn. Volume (cf)

1.1837

Resources

Part Drawings

Two-Piece-Hinged-Power-Rated-LDPH5-Raceway

US English

Part Drawings

Two-Piece Hinged Power Rated LDPH5 Raceway

US English

Installation Documents

LDPH Surface Raceway Routing System

US English

Catalog Cut Sheets

Two-Piece-Hinged-Power-Rated-LDPH-Raceway

US English

Specification Sheets

Pan-Way Hinged LDPH Raceway SRSP30--WW-ENG

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Line Cards

Surface Raceway Line Card

US English

Related Products