LDPH5WH2-A

Raceway

Tamper resistant two-piece latching surface raceway. Supplied with pre-punched mounting holes and factory applied adhesive tape. Available in 2 meter lengths, White, Length 6.6 ft, Width 1.02 in.

Specifications

Color

White

UL5A Listed

Yes

Length (m)

2.0

CE Compliant

Yes

Depth (mm)

14.0

Height (In.)

0.55

Height (mm)

14.0

Length (In.)

78.74

Length (mm)

2000.0

Material

PVC

Mounting

Adhesive/Screw On

Part Features

NA

Width (In.)

1.02

Width (mm)

26.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

40

Packaging Details

UPC

07498334403

Std. Pkg. Qty.

2

Std. Pkg. Volume (cf)

0.0259

Std. Ctn. Qty.

40

Std. Ctn. Volume (cf)

0.5189

Resources

Installation Documents

LDPH Surface Raceway Routing System

US English

Line Cards

Surface Raceway Line Card

US English

Specification Sheets

Pan-Way Hinged LDPH Raceway SRSP30--WW-ENG

US English

Part Drawings

LDPH5-Raceway

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Related Products