LDS3IW10-A

Raceway

Tamper resistant one-piece surface raceway. Supplied with pre-applied adhesive backed tape, Off White, PVC, Length 10.00 ft, Width 0.77 in.

Specifications

Color

Off White

Height (In.)

0.41

Height (mm)

10.4

Length (ft.)

10.00

Width (In.)

0.77

Width (mm)

19.6

UL5A Listed

Yes

Depth (mm)

10.4

Length (In.)

120.00

Length (mm)

3048.0

Material

PVC

Part Features

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

200

Packaging Details

UPC

07498363182

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0354

Std. Ctn. Qty.

200

Std. Ctn. Volume (cf)

0.7075

Resources

Line Cards

Surface Raceway Line Card

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Catalog Cut Sheets

Pan-Way LDS Surface Raceway

US English

Installation-Instructions

Pan-Way LDS Surface Raceway Junction Box: PN62

US English

Part Drawings

Pan-Way LDS Surface Raceway: 335541-41

US English

Part Drawings

Pan-Way LDS Surface Raceway: 335541-41

US English

Specification Sheets

Pan-Way LDS Surface Raceway System: SRSP25--WW-ENG

US English

Selection Guides

Raceway Selection Guide for North America: SRSG02

US English

Related Products