LMD3WH-Q

Power Rated Fittings

LDS3 mounting strap, White, PVC, Length 2.16 in.

Specifications

For Use With

LDS3

Color

White

Product Type

Power Rated Fittings

Material

PVC

Height (In.)

0.50

Height (mm)

12.8

Length (In.)

2.16

Length (mm)

54.7

Width (In.)

0.75

Width (mm)

19

Fitting Type

Mounting Strap

Part Features

NA

Standards

UL94V-0; FT4, meets TIA/EIA standards

UL Listed

Yes

Voltage

UL 600V/CSA 600V

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

07498364381

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0125

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.0501

Resources

Line Cards

Surface Raceway Line Card

US English

Part Drawings

Mounting Straps for LDS3 Raceway

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Related Products