LMD5IW-Q

Power Rated Fittings

LDS5 mounting strap, Off White, PVC, Length 2.38 in.

Specifications

Fitting Type

Mounting Strap

Material

PVC

Color

Off-White

Overall Length (In.)

2.38

Overall Length (mm)

60.4

Overall Width (In.)

0.75

Overall Width (mm)

19

Overall Height (In.)

0.65

Overall Height (mm)

16.5

Internal Area (mm²)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

For Use With

LDS5

Standards Met

UL94V-0; FT4, meets TIA/EIA standards

Part Features

NA

UL Listed

Yes

Voltage

UL 600V/CSA 600V

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Product Type

Power Rated Fittings

Packaging Details

UPC

07498364384

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0384

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.1537

Resources

Line Cards

Surface Raceway Line Card

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Part Drawings

Mounting-Straps-for-LDS5-Raceway

US English

Catalog Cut Sheets

LDS3-Solid-Wall-Raceway

US English

Part Drawings

Mounting Straps for LDS5 Raceway

US English

Related Products