OCF10EI-X

Low Voltage Fittings

Outside corner fitting for use with LD10 raceway, Electric Ivory, ABS, Length 1.5 in.

Specifications

For Use With

LD10

Color

Electric Ivory

Material

ABS

Height (In.)

1.60

Height (mm)

40.6

Length (In.)

1.50

Length (mm)

38.1

Width (In.)

0.91

Width (mm)

23.1

CE Compliant

NA

Fitting Type

Outside Corner

Mounting

Snap On

Part Features

NA

UL5A Listed

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498325170

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0370

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.1852

Resources

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Line Cards

Surface Raceway Line Card

US English

Installation Documents

LD Raceway-Fittings-Installation doc

US English

Part Drawings

Outside-Corner-Fitting-for-LD10-Raceway

US English

Part Drawings

Outside Corner Fitting for LD10 Raceway

US English

Related Products