OCF5EI-E

Low Voltage Fittings

Outside corner fitting for use with LD5 raceway, Electric Ivory, ABS, Length 1.25 in.

Specifications

Fitting Type

Outside Corner

Color

Electric Ivory

Length (In.)

1.25

Length (mm)

31.8

For Use With

LD5

Material

ABS

Height (In.)

0.58

Height (mm)

14.7

Width (In.)

1.25

Width (mm)

31.8

Mounting

Snap On

Part Features

NA

UL5A Listed

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

20

Packaging Details

UPC

07498325184

Std. Pkg. Qty.

20

Std. Pkg. Volume (cf)

0.0370

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.1851

Resources

Part Drawings

Outside-Corner-Fitting-for-LD5-Raceway

US English

Installation Documents

LD Raceway-Fittings-Installation doc

US English

Part Drawings

Outside Corner Fitting for LD5 Raceway

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Line Cards

Surface Raceway Line Card

US English

Related Products