OCFC10IG-X

Power Rated Fittings

Outside corner fitting for use with LDPH10 raceway only. International Gray.

Specifications

Fitting Type

Outside Corner

Material

ABS

Color

International Gray

Overall Length (In.)

1.75

Overall Length (mm)

25.4

Overall Width (In.)

1.6

Overall Width (mm)

41.1

Overall Height (In.)

0.96

Overall Height (mm)

NA

Internal Area (mm²)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

For Use With

LD10/LDPH10/LD2P10

Standards Met

UL94V-0; FT4, meets TIA/EIA standards

CE Compliant

Yes

Length (In.)

1.75

Length (mm)

25.4

Part Features

Tamper resistant design, Available 1 bend radius control fittings, Only non-metallic bendable raceway, Standard and power rated fittings, Non-metallic construction, Adhesive backing and Available in four

UL Listed

Yes

UL5A Listed

Yes

Voltage

UL 600V/CSA 600V

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Product Type

Power Rated Fittings

Packaging Details

UPC

07498360720

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0539

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.2694

Resources

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Part Drawings

Outside-Corner-Fitting-for-LDPH10-Raceway

US English

Line Cards

Surface Raceway Line Card

US English

Part Drawings

Outside Corner Fitting for LDPH10 Raceway

US English

Specification Sheets

Pan-Way® LD Surface Raceway System SRSP21--WW-ENG

US English

Installation Documents

LD Raceway-Fittings-Installation doc

US English

Related Products