OCFC3IG-X

Power Rated Fittings

Outside corner fitting for use with LDPH3 and LDS3 raceway, International Gray, ABS, Length 1.05 in.

Specifications

For Use With

LDPH3/LDS3

Color

International Gray

Product Type

Power Rated Fittings

Material

ABS

Height (In.)

0.44

Height (mm)

11.0

Length (In.)

1.05

Length (mm)

26.7

Width (In.)

1.05

Width (mm)

26.7

CE Compliant

Yes

UL5A Listed

Yes

Fitting Type

Outside Corner

Mounting

Snap-On

Part Features

Tamper resistant design, Available 1 bend radius control fittings, Only non-metallic bendable raceway, Standard and power rated fittings, Non-metallic construction, Adhesive backing and Available in four

Standards

UL94V-0; FT4, meets TIA/EIA standards

UL Listed

Yes

Voltage

UL 600V/CSA 600V

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498360707

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0100

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.0501

Resources

Line Cards

Surface Raceway Line Card

US English

Part Drawings

Outside-Corner-Fitting-for-LDPH3-and-LDS3-Raceway

US English

Part Drawings

Outside Corner Fitting for LDPH3 Raceway

US English

Specification Sheets

Pan-Way® LD Surface Raceway System SRSP21--WW-ENG

US English

Specification Sheets

Pan-Way LDS Surface Raceway System: SRSP25--WW-ENG

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Related Products