OCFX5EI-X

Bend Radius Control Fittings

Outside corner fitting for use with LDPH5 and LDS5 raceway, Electric Ivory, ABS, Length 2.86 in.

Specifications

Fitting Type

Outside Corner

Material

ABS

Color

Electric Ivory

Overall Length (In.)

2.86

Overall Length (mm)

72.6

Overall Width (In.)

2.86

Overall Width (mm)

72.6

Overall Height (In.)

0.64

Overall Height (mm)

16.3

Internal Area (mm²)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

For Use With

LDPH5/LDS5

Standards Met

UL94V-0; FT4, meets TIA/EIA standards

Length (In.)

2.86

Length (mm)

72.6

CE Compliant

Yes

UL5A Listed

Yes

Mounting

Snap-On

Part Features

NA

UL Listed

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Product Type

Bend Radius Control Fittings

Packaging Details

UPC

07498355654

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.1755

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

Pan-Way LD2P10 Surface Raceway System: SRSP29--WW-ENG

US English

Part Drawings

Outside-Corner-Fitting-for-LDPH5-and-LDS5-Raceway

US English

Line Cards

Surface Raceway Line Card

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Installation Documents

LD Raceway-Fittings-Installation doc

US English

Part Drawings

Outside Corner Fitting for LDPH5 Raceway

US English

Specification Sheets

Pan-Way Hinged LDPH Raceway SRSP30--WW-ENG

US English

Related Products