OCFX5IG-X

Bend Radius Control Fittings

Outside corner fitting for use with LDPH5 and LDS5 raceway, International Gray, ABS, Length 2.86 in.

Specifications

Fitting Type

Outside Corner

Color

International Gray

Length (In.)

2.86

Length (mm)

72.6

For Use With

LDPH5/LDS5

Material

ABS

Height (In.)

0.64

Height (mm)

16.3

Width (In.)

2.86

Width (mm)

72.6

CE Compliant

Yes

UL5A Listed

Yes

Mounting

Snap On

Part Features

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498355656

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.1662

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Line Cards

Surface Raceway Line Card

US English

Specification Sheets

Pan-Way Hinged LDPH Raceway SRSP30--WW-ENG

US English

Installation Documents

LD Raceway-Fittings-Installation doc

US English

Part Drawings

Outside-Corner-Fitting-for-LDPH5-and-LDS5-Raceway

US English

Part Drawings

Outside Corner Fitting for LDPH5 Raceway

US English

Specification Sheets

Pan-Way LD2P10 Surface Raceway System: SRSP29--WW-ENG

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Related Products