The Acrylic Foam tape, 1/32" x .50" x 72 YD, for use with Surface Raceway
Application | Adhesive Tape for Wiring Duct |
Product Type | Foam Tape |
Sub Brand | Pan-Way® |
Color | White |
Material | Acrylic Foam |
Standards Met | UL Recognized |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°C) | 0 |
Minimum Operating Temperature (°F) | 32 |
Overall Length (ft.) | 216 |
Overall Length (m) | 65.5 |
Overall Thickness (In.) | 0.03 |
Overall Thickness (mm) | 0.9 |
Overall Width (In.) | 0.5 |
Overall Width (mm) | 12.7 |
Part Features | Foam tape. 1/32" (thick) x 0.50" (wide) x 72 yards (length), acrylic adhesive. |
UPC | 07498378667 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0929 |
Std. Ctn. Qty. | 9 |
Std. Ctn. Volume (cf) | 0.8361 |
Videos | Surface Raceway - Video 16:9 | English | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English | |
MSDS | MSDS- Acrylic Pressure Sensititve Adhesive Foam | English | |
Selection Guides | Wiring Duct Product Selection Guide FRSG4 | English | |
Technical References | Technical-References - TR-74-Foam-Tape-200 | English |