P32W2R1-150-72

Low Voltage Foam Tape

Foam tape, 1/32" (thick) x 1.5" (wide) x 72 yards, rubber adhesive.

Specifications

Color

White

Width (In.)

1.50

Length (mm)

65836.8

Part Features

NA

Roll Length (yd)

72

UL5A Listed

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498378227

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.2010

Std. Ctn. Qty.

4

Std. Ctn. Volume (cf)

0.8038

Resources

Catalog Cut Sheets

Adhesive Tape for Wiring Duct Product Page

US English

Technical References

Foam-Tape----TR74

US English

Catalog Cut Sheets

Adhesive Tape Product Page

US English

Line Cards

Surface Raceway Line Card

US English

MSDS

Material Safety Data Sheet

US English

Related Products